Amphenol Sine Systems' BoardLock™ Family

July 17, 2019

Amphenol Sine Systems’ BoardLock™ Family combines flanged or flangeless, 180° straight or 90° right angle pin-oriented, wire-to-board versatility with the proven reliability of the A Series™ environmentally-sealed thermoplastic connection system with a maximum current rating up to 25A. Featuring a compact, durable, low-profile and lightweight design, perfect for power or data signal applications in Heavy Equipment, Transportation, Industrial, Off-Road and Harsh Environments. IP67-rated (in mated condition).  Available in 2, 3, 4, 6, 8, 12 and 13 position (depending on Series).

All BoardLock™ product lines accept A Series™ components and are compatible with other industry standard mating connectors.

Potential Applications: Power & Signal Connectivity, Data Acquisition, HVAC Systems, Farming Implementation, Boating, Sealed Environments

For more information visit Amphenol Sine. 

BoardLock Family of Products