LTW's New M12 Passive Distribution Boxes

September 30, 2013

Amphenol LTW introduces its new range of M12 Passive Distribution Boxes that will create optimum installations in the area of Industrial Automation. These M12 I/O boxes interface multiple devices to the control system and are a great way to increase flexibility and cut costs by reducing installation and troubleshooting time. They require less space than loose wires, look neater and more organized, and keep cable replacement simple in areas where cables are easily damaged.

Designed with IP67 protection, the M12 Distribution Boxes are built for use in harsh industrial environments. The boxes are available with 4 and 5 Pin Sockets (A-Coded) in 4 and 8 ports configuration and accept industry-standard, threaded M12 connectors. All boxes utilize LEDs to display status and operation mode of the I/O ports and are equipped with removable identification label.

Benefits:

  • Cost-Effective
  •  
  • Waterproof IP 67
  •  
  • Saves Space
    Narrower width for more space saving requirement
  •  
  • Colored LED Display
    for clearer signal status
  •  
  • Harsh Environment
  •  
  • M12 connectors In Different Codings Are Possible
  •  
  • cUL Approval
  •  
  • Fireproof (UL94V-0) rated
  •  
  • Markings Available
    Marked Pin outs on M12 & M23 Connectors for guaranteed wiring configuration on mating side.
  •  
  • Safe & Protected
    Grounded connectors for personal protection
  •  
  • Possibility of Branding or Private Labeling
  •  
  • Assembly Compatibility
    Drilling holes conforming to other manufacturers’ layout and with additional holes for customized arrangement

DB12-5A4M23-DPS7001

M12 5Pin Fconn, 4 Port Distri Box to M23 Home-Run Conn, Dual Signal Output, PNP, IP67
 

 

DB12-5A8M23-DPS7001

M12 5Pin Fconn, 8 Port Distri Box to M23 Home-Run Conn, Dual Signal Output, PNP, IP67
 

Schematic Diagram

M23 Homerun Connector

M12 I/O Ports

Specifications :

General Characteristics
Sensor Connections IEC 61076-2-101 M12, 5Pin Female Conn.
Controller Connection M23, 19Pin Male Conn.
Mounting Type 4 * M4 + 2 addt’l (8Port)
3 * M4 + 1 addt’l (4Port)
Power Indicator LED, Green
Function Indicator LED, Yellow
Waterproof Rating IEC 60529 IP 67 Mated
Technical Characteristics - Materials & Finishes
Housing UL 94V-0 PA66
Box UL 94V-0 PA66
Contact Copper Alloy
Contact Finish Gold Plated
O-ring UL 94V-0 Silicone
Shell Zinc Die Cast, Nickel Plated
Technical Characteristics - Certificate/Approval
cUL Pending
Technical Characteristics - Electrical
Current Load per Contact 2A
Current Sum max. 12A
Operating Voltage 24V DC Nominal (10~30V)
Switching Output PNP
Switching Function NO / NC
Technical Characteristics - Certificate/Approval
Operating temperature -25 °C ~ +90°C
Storage Temperature -30 °C ~ +105°C
M12 Insertion and withdrawal force IEC 61076-2-101 Insertion: 10N;
Withdrawal: 15N
M12 Mechanical Operation IEC 61076-2-101 100X
Vibration IEC 61076-2-101 10 to 500 Hz and 0.35mm

Accessories :

M12 Passive AccessoriesWe offer a variety of accessories for the M12 Distribution Boxes which includes:

  • Cordsets or Cable Assembles
  • Field attachable connectors
  • Labels
  • Sealing caps (Plastic & Metal)
  • Splitters

For further information, please contact :

Jo-anne De Guzman-Ong | Business Development Manager | Email: jo-anne_deguzman@ltw-tech.com
Sales & Marketing Department | Email: sales@ltw-tech.com | www.amphenolltw.com

About Amphenol LTW:

Amphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certication such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversied market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.