Amphenol LTW's Waterproof Vent

November 26, 2013

LED Market: Broadband Wireless Access / Smart Grid Market: Renewable Energy Market:
Wall Washer
Wall Washer
Base Station
Base Station
Outdoor AP / CPE + Data Collector
Outdoor AP / CPE + Data Collector
Micro Inverter / Inverter
Micro Inverter / Inverter

New

  • BJ001BJ001
  •  
  • BJ002BJ002
  •  
  • BJ003BJ003
  •  
  • BJ004BJ004

ALTW is offering a series of industrial standard screw & snap in type Vents. This cost effective solution makes customers’ outdoor devices more reliable in various environments. Metallic Vent will be available shortly.

Part Number VENT-BJ001 VENT-BJ002 VENT-BJ003  VENT-BJ004
Dimensions BJ001 Diagram BJ002 Diagram BJ003 Diagram BJ004 Diagram
Assembly Type Screw M12x1.5 NUT Snap-in Screw M12x1.5
Specification Environment Temperature -40℃~+105℃ -40℃~+105℃ -40℃~+105℃ -40℃~+125℃
Waterproof Rating IP69K IP69K IP69K IP67
Air Permeability > 260ml/min @70mbar > 260ml/min @70mbar > 260ml/min @70mbar > 450ml/min @70mbar
Water Entry Pressure > 60kPa > 60kPa > 60kPa > 29kPa
Material Housing mPPE mPPE mPPE mPPE
Membrane PTFE PTFE PTFE PTFE
Sealing O-ring: Silicone Gasket: EP O-ring: Silicone O-ring: Silicone
Housing Color Black Black Black Black
Test Standards
  • Thermal Shock: EIA 364-32
    or IEC 60512-11d
  • Waterproof: IEC 60529
  • Fungus: GB/T 2423.16
  • Thermal Shock: EIA 364-32
    or IEC 60512-11d
  • Waterproof: IEC 60529
  • Fungus: GB/T 2423.16
  • Thermal Shock: EIA 364-32
    or IEC 60512-11d
  • Waterproof: IEC 60529
  • Fungus: GB/T 2423.16
  • Thermal Shock: EIA 364-32
    or IEC 60512-11d
  • Waterproof: IEC 60529
  • Fungus: GB/T 2423.16
* IP69K = Water with high pressure/steam jet cleaning

More to choose:

M12 x 1.25 screw
M12 x 1.25 also available!
Air permeability:
0,12 +/- 0,05 sec/cm3
& 0,1 +/- 0,05 sec/cm3

For further information, please contact :

Renewable Energy Market:

(Global) Denys Antonenko | Business Development Manager | Email: denys@ltw-tech.com
(North America) Anson Ting | Renewable Energy Market Manager | Email: anson.ting@industrial-amphenol.com

LED Market:

(Global) Edward Liu | Business Development Manager | Email: edward_liu@ltw-tech.com
(Europe) Vincent Marchal | LED European Business Unit Manager | Email: vincent_marchal@ltw-tech.com

About Amphenol LTW:

Amphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors and solutions to meet strict requirements; also has many worldwide patents and certification such as ISO 14001, ISO 9001, UL certificate, TUV certificate and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.