Amphenol LTW’s USB 3.0 waterproof connector

April 24, 2013

USB3 ConnectorsTechnical Features:

  • Operating Temperature: -20°C to +80°C
  • Mated Waterproof IP67
  • Current Rating: 1A
  • Voltage Rating: 30V AC
  • Withstanding voltage: 0.5KV AC
  • Contact resistance: 30mΩ Max.
  • Durability: 5000 Cycles
  • RoHS Certification
  • Compatible for USB2.0, USB1.0 & USB1.1

Receptacle with Cable to Overmolded with Cable

2 Points Lock Bayonet

Screw Thread

In Line

In Line Screw Thread

Application


  • Network Attached Storage (NAS)

  • Ruggedized Handheld Devices

More options available for 2nd end


  • Open-ended

  • Double-ended

For further information, please contact :

Bill Chan | Business Development Manager | Email: bill_chan@ltw-tech.com | www.amphenolltw.com
Sales & Marketing Department | Email : sales@ltw-tech.com | www.amphenolltw.com

About Amphenol LTW:

LTW Technology, established in 1993, is a professional designer and manufacturer of waterproof connectors. Since April of 2010, LTW Technology was acquired by Amphenol Group and officially changed its company name to “Amphenol LTW Technology Co., Ltd.”. Amphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.