Amphenol LTW's Screw Vent M12 Series – Effectively Protects Your Outdoor Devices In Harsh Environments

May 10, 2017

aphltw-screw-vent-m12-series-main-300wAmphenol LTW (ALTW) introduces the Screw Vent M12 series of waterproofing screws for industrial applications, providing a solution that reliably guarantees complete enclosure in industrial environments.

The Screw Vent M12 series strong and flexible plastic is made to withstand extreme changes in pressure while retaining its integrity. The M12’s smooth and flat surface design also aids to keep liquids, oils, and moisture away, ensuring its waterproofing feature.

ALTW’s screw vent offers a variety of options with numerous performances and characteristics to meet your requirements.

 

Harsh Environment
Harsh Environment
Corrosion Resistant
Corrosion Resistant
IPX8 Waterproof
IPX8 Waterproof
UL 94V-0. f1
UL 94V-0. f1

 

 

 

 

 

APPLICATIONS:

LED Wall Washer
LED Lighting
LED Wall Washer
Micro Inverter / Inverter
Renewable Energy
Micro Inverter / Inverter
Outdoor AP / CPE + Data Collector
Broadband Wireless Access
Outdoor AP / CPE + Data Collector
Outdoor IP Camera
Security
Outdoor IP Camera

 

 

 

 

 

SPECIFICATIONS:

* Screw nut is optional purchase

Part Number VENT-PS1NGY-N8001 (Gray)
VENT-PS1NBK-N8001 (Black)
VENT-PS1NGY-N8002 (Gray)
VENT-PS1NBK-N8002 (Black)
VENT-PS1NGY-O8001 (Gray)
VENT-PS1NBK-O8001 (Black)
VENT-PS1NGY-O8002 (Gray)
VENT-PS1NBK-O8002 (Black)
Dimension
aphltw-screw-vent-m12-series-dimensions-300w
aphltw-screw-vent-m12-series-N8001-300w.jpg aphltw-screw-vent-m12-series-N8002-300w.jpg aphltw-screw-vent-m12-series-O8001-300w.jpg aphltw-screw-vent-m12-series-O8002-300w.jpg
Assembly Type Screw M12x1.5 Screw M12x1.5 Screw M12x1.5 Screw M12x1.5
Specification Environment Temperature -40℃~+125℃ -40℃~+125℃ -40℃~+125℃ -40℃~+125℃
Waterproof Rating IP68 (2M,60mins), IP69K IP68 (2M,60mins) IP68 (2M,60mins), IP69K IP68 (2M,60mins), IP69K
Air Permeability > 1000ml/min @70mbar > 3000ml/min @70mbar > 550ml/min @70mbar > 1000ml/min @70mbar
Water Entry Pressure > 60kPa > 60kPa > 60kPa > 60kPa
Material Housing PA PA PA PA
Membrane ePTFE (Hydrophobic ePTFE (Hydrophobic ePTFE (Oleophobic) ePTFE (Oleophobic)
Sealing O-ring: Silicone (Blue) O-ring: Silicone (Red) O-ring: Silicone (Black) O-ring: Silicone (Green)
Housing Color Gray / Black Gray / Black Gray / Black Gray / Black
Test Standards Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16
Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16
Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16
Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16

For more information, please contact:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

Free TrialMembership

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.