Amphenol LTW's RJ45 Cat6a Shielded Connector for High-speed Data Connections

May 24, 2017

aphltw-rj45-cat6a-shielded-conn-edm-300wAmphenol LTW (ALTW) once again offers state-of-the-art connector design. The RJ45 Cat6a shielded connector meets the Ethernet/IP RJ45 standards and is designed to satisfy Cat6a performance. This connector is not only available as a kit but is also IP67 rated and shielded to protect against EMI interruption, with a specific data transmission of up to 10Gbs/s.

This RJ45 Cat6a shielded connector complies with the highest industrial standard as well as the requirements for TIA/EIA-568-B.2 and ISO/IEC 11801.It also includes lock bayonet type to make your on-site assembly experience easier and faster. The RJ45 Cat6a shielded connector is the perfect solution for both indoor and outdoor applications.

APPLICATIONS

Marine
Marine
Industrial Automation
Industrial Automation
Broadband Wireless Access
Broadband Wireless Access

 

 

 

LED Lighting
LED Lighting
Agricultural & Farming Electronic System
Agricultural & Farming Electronic System

 

 

 

Automated Meter Reading
Automated Meter Reading

 

Hybrid Electric Vehicle
Hybrid Electric Vehicle

 

 

 

Test Equipment
Test Equipment

 

 

 

 

 

SPECIFICATIONS:

General Characteristics
Number of Contacts 8P
Operating Temperature -40°C ~ +80°C
Locking Mechanism Lock Bayonet
Flammability UL94V-0
Waterproof Rating IP67, Mated
Cable OD Range Field Installable: 4.5 - 6.5 mm
Screw Torque Receptacle: 8~12 kgf-cm
Field Installable: 6~8 kgf-cm
Compliance Statement Permanent Link/Channel of TIA/EIA-568-B.2 Cat.6a
ISO/IEC 11801
Technical Characteristics - Electrical
Power over Ethernet (PoE) 2A, 60W
Contact Resistance 20 mΩ Max.
Insulation Resistance 500 MΩ Min.
Material Specification
Housing Thermoplastic
Contact Copper Alloy, Gold Plated
Panel / Metal Nut Zinc Alloy, Nickel Plated
Gasket Silicone
Panel Thickness 3.0mm Max.
Environmental Conditions and Performance
Salt Spray 48 hours

For more information, please contact:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

Free TrialMembership

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.

 

HomeInvestorsSlavery & Human Trafficking StatementSite Map © 1998 / 2017 Amphenol Corporation