July 13, 2017
Amphenol LTW (ALTW) provides a variety of high reliability selection of connectors, cable assemblies and accessories which are specifically designed to meet the NMEA 2000 protocols standard. Hence, our NMEA 2000 network system is not only used for connecting marine electronic equipment and display units within ships and boats, but also helps to build a connection among the multiple electronic devices to share data over one common channel.
ALTW’S NMEA 2000 NETWORK SYSTEM
Specifications:
General Specification | |
---|---|
Number of Contacts | 5Pin |
Temperature Range | Receptacle: -40 ~ 85°C Overmold with Cable: -20 ~ 80°C Field Installable: -40 ~ 105°C |
Current Rating | 4A |
Voltage Rating | 250 VAC/VDC |
Flammability | UL94V-0 |
Waterproof Rating | IP68 (1m/24 hours) |
Material Specification | |
---|---|
Housing | Thermoplastic, Black |
Contact | Copper Alloy, Gold Plated |
Metal Nut | Zinc Alloy, Nickel Plated |
Plastic Nut | Thermoplastic, Black |
Rubber | Silicone |
Cable | NMEA2000 approved, CL2 |
Applications:
NMEA 2000 STARTER KIT
Now, it also can be purchased in two kinds of package. The basic package, which can help you to build a fundamental network of NMEA 2000 on your boat; the professional package provides the high-performance on the integrated circuit and branches off the comprehensive devices.
Basic Package
- T-Connector x 2
- Drop Cable (2M) x 1
- T-Cable (2M) x 1
- Terminator Male x 1
- Terminator Female x 1
Pro Package
- T-Connector x 2
- Multiple Tee Connector x 2
- Drop Cable (2M) x 1
- Drop Cable (5M) x 1
- Drop Cable (10M) x 1
- Terminator Male x 1
- Terminator Female x 1
For more information, please contact:
Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com