Amphenol LTW's M12 X-Code CAT6A Connectors Raising Efficiency of Data Transmission and Reliability

March 28, 2017

LTW-M12-X-code-eDM-300w.jpg Amphenol LTW’s M12 X-Code connectors and cable assemblies, which meet Cat6A standard and comply with IEC 61076-2-109, are designed to enhance data transmission rate up to 10Gbps. The compact design is composed of 4 shielded pairs and covered by braid shielding. It is specifically made for preventing interference and withstanding harsh environments.

The M12 X-Code connectors are made to ensure the signal completion between end-devices and the reliability of high-speed data transmission. It provides great interconnection solution for the industrial field applications.

Harsh Environment
Harsh Environment
Private Labeling Available
Private Labeling Available
IPX7 Waterproof In Mated Condition
IPX7 Waterproof In Mated Condition
UL 94V-0 Flammability Rating
UL 94V-0 Flammability Rating

 

 

 

 

High Data Transmission Rate
High Data Transmission Rate
Space Saving
Space Saving
Corrosion Resistant
Corrosion Resistant
Fully Shielded
Fully Shielded

 

 

 

 

 Industrial Automation
Industrial Automation
Broadband Wireless Access
Broadband Wireless Access
IP CCTV & Security
IP CCTV & Security
MRT / Railway
MRT / Railway

 

 

 

Marine
Marine

 

 

 

SPECIFICATIONS :

General Characteristics
Current Rating 0.5A
Voltage Rating 50 Vac, 60 Vdc
Temperature Range Overmolded With Cable: -20°C ~ 75°C
Receptacle: -25°C ~ 105°C
Nut Torque 6 kgf-cm or 0.6 Nm
Waterproof Rating IP66, IP67 when mated
Durability 100 Cycles
Transmission Performance Cat 6A
Materials
Housing Thermoplastic, Black
Terminal Copper Alloy, Gold Plated
O-Ring Rubber
Cable/Wire Construction
Shielding S/FTP
Jacket LSZH, UV Resistance
Wire Size 26AWG*4P

For more information, please contact:

Marine, Industrial Automation and Others Markets:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

About Amphenol LTW

Free TrialMembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.