Amphenol LTW’s M12 Series X-Coding for Gigabit Ethernet

August 28, 2015

Amphenol LTW‘s M12 X-code connector is suitable for 1~10 Gigabit Ethernet applications.

The connector’s superior signal integrity is achieved by isolating the four signal pairs with a crossshaped shield – X-coding. And with its complete 360 shielding, the connector reaches optimal signal performance categorized to Cat5e and up to Cat6A.

Compliant to IEC 61076-2-109, this M12 X-coding ensures industry wide connector compatibility. And it is ideal for wet and harsh environments or to any rugged product setting owing to its vibration-proof, corrosion resistant, and IPX7-rated waterproof capabilities.

At the moment Amphenol LTW is growing this M12 X-coding series to deliver another wide-ranging product family for your total system solutions.

  • Harsh Environment
  •  
  • Private Labeling Available
  •  
  • IPX7 Waterproof In Mated Condition
  •  
  • UL 94V-0 Flammability Rating
  •  
  • High Data Transmission Rate
  •  
  • Space Saving
  •  
  • Corrosion Resistant
  •  
  • Fully Shielded

Applications:


  • Industrial Automation

  •  

  • Broadband Wireless Access

  •  

  • IP CCTV & Security

  •  

  • MRT / Railway

  •  

  • Marine

Specifications:

Mechanical Characteristics
Operating temperature -40 °C ~ +85°C
Termination style THT
Mating cycle 100
Vibration 10 ~ 55 Hz and 0.35 mm
Waterproof Rating IPX7 (Mated & Locked Condition)
Mating recommended tightening torque 3~4 kgf.cm / 0.29~0.39 N.m
Materials & Finishes
Contact carrier PA66
Contacts Copper Alloy
Contact plating Gold Plated
O-ring Silicon
Electrical Characteristics
Current rating @40°C 0.5A
Voltage rating 48V
Contact resistance <5mΩ

For more information, please contact:

Marine, Industrial Automation and Others Markets:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

About Amphenol LTW

Free TrialMembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.

image