Amphenol Industrial's Hercules II PV Junction Box

December 11, 2013

Amphenol Industrial Global Operations, a global leader in interconnect systems, now offers a new junction box in the Hercules series designed to meet the stringent technical requirements of the solar industry. The UL/TUV approved Hercules II provides a smaller overall footprint of 84.9 mm x 80.9 mm x 19.5 mm with a current rating of 10 A and a rated voltage of 1,000 VDC (TUV) and 1,000 VDC (UL).

Hercules II offers design flexibility and value. Ideal for use on rigid silicon panels throughout PV applications, this enhanced junction box features a standardized exterior box geometry for automated assembly.

Press Release (pdf)

For more information about the Hercules II PV Junction Box visit Amphenol Industrial Global Operations.

Hercules-II-News