Amphenol Industrial's ePower Right Angle

June 4, 2015

The Amphenol Industrial Products Group has expanded its ePower connector series, rated at 800 VDC to 1,000 VDC, to include right angle overmolded connectors for 200 A and 400 A connection systems. New designs for higher current ratings of 500 A and 700 A continuous are also completed.

In the energy storage market, where space is at an ever-increasing premium, these cost-effective ePower connectors can replace up to three conventional connectors, saving on labor as well as offering a 40% smaller footprint than using three EMI shielding glands.

Designed to meet the demanding needs of modern electrification programs in high voltage and high amperage applications, these rugged ePower connectors incorporate Amphenol's patented RADSOK technology system to achieve higher current ratings, lower insertion forces, and lower temperature rise and contact resistance.

Press Release297.12 KB