Amphenol Industrial's Amphe-309

September 1, 2015

Amphenol Industrial Products Group introduces a new generation of industrial power connectors for use in harsh industrial, commercial, data center applications. The IP44 and IP67 rated Amphe-309 provides safe and reliable portable electrical connections for the most extreme environments.

Ideal for use on construction sites and in commercial and agricultural installations as well as in the lighting and audio power industry, the Amphe-309 has a current rating from 16 A up to 125 A, and a maximum operating voltage of 690 V, with low-voltage options as well. These easily-recognizable and interchangeable devices feature a color-coded system that matches amperage and voltage requirements, making them ideal for use in the field.

Used in extreme climates (both indoor and outdoor), these devices are available in a variety of designs from a simple plug to flexible customer-created combination units. Amphe-309 is designed to withstand vibration, impact, dirt, moisture, corrosive elements as well as wash-downs. ATEX certified options available.

For more information about the Amphe-309 visit Amphenol Industrial Products Group.

Press Release274.39 KB
image