Amphenol Industrial Adds Gray ZnNi Plating

January 14, 2016

The Amphenol Industrial Products Group has enhanced its standard shell plating from Olive Drab Cadmium to Gray Zinc over Electroless Nickel (Gray ZnNi) to be used in the harshest environments. Initially designed for use in marine applications, this plating is now used in military and industrial applications or where RoHS-compliant plating is required.

Compatible with market standard plating options, Gray ZnNi is non-magnetic so it can be used safely in magnetic environments in conjunction with a connector shell that is also non-magnetic. It has an operating temperature range of -65°C to 200°C.

Mark Cunningham, General Manager, Amphenol Industrial said, "Standard cadmium plating can only sustain 96 hours of salt spray and is not RoHS-compliant. Electroless nickel and zinc cobalt can only reach 48 and 96 hours. But, our new Gray ZnNi is rated for 500 hours of salt spray and is RoHS-compliant."

Technical Specifications

  • RoHS-compliant
  • 500 hour salt spray rating (OD Cad is only 96 hrs)
  • Compatible with market standard plating options
  • Non-magnetic
  • Operating temperature range of -65°C to 200°C

Our AC Threaded, PT, and GT product lines are currently available in Gray ZnNi plating through our distribution partners Mouser Electronics and PEI-Genesis.

For more information about our Gray ZnNi Plating visit Amphenol Industrial Products Group.

Press Release253.05 KB
image