Amphenol LTW ‘s SSL 1.2 for Your Various Applications in Moisture Environments

July 29, 2015

The new SSL 1.2 waterproof connector is developed for LED lighting and non-lighting applications exposed to various moisture environments. In order to meet the needs of your compact products, SSL 1.2 is ideal for where the low profile design is required.

Wite-to-wire and wire-to-board

SSL 1.2 provides wire-to-wire and wire-to-board configurations for your wide use. With its broad range from SMT receptacle, cable assemblies to field installable, pre-assembly is available to eliminate the need for additional handling on the manufacturing floor.

Features:

IP X8 Waterproof

24 hours at a depth of 1 meter

 

Flexibility

Pre-assembled possibility to reduce assembly time

 

Low Profile

Compact design for smaller space

 

Reliability

Positive latching to ensure interconnection

 

Error-proof

Polarization key to prevent mismating

 

Safety

Polarized design for terminal position assurance

Applications:

Channel Lettering

 

Commercial Refrigeration

 

Architectural Lighting

 

Street Lighting

Specifications:

General Specification
Number of Positions 2 & 4P (6P upon request)
Current Rating 5A
Wire AWG 20~22 AWG
Voltage Rating 250 VAC/VDC
Dielectric Withstand Voltage 1500 VAC
Operating Temperature -40 °C ~ +105 °C
Durability 30 Cycles
Color Natural White
Certifications UL1977, CSA C22.2, cUL, RoHS
Material Specification
Housing Thermoplastic, UL94V-0
Terminal Copper Alloy, Gold (selective) over Nickel Plated
Gasket and Seals Silicone, UL94V-0

For more information, please contact:

Global: Edward Liu | Business Development Manager | Email: edward_liu@ltw-tech.com
North America: Anson Ting | LED Market Manager | Email: anson.ting@industrial-amphenol.com
Europe: Darren Boston | LED Market Manager | Email: darren_boston@ltw-tech.com

About Amphenol LTW

Free TrialMembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.