More Possibilities for Your E26/27 with Amphenol LTW’s SSL 2.3 “EZ-B”

August 29, 2014

In order to provide you a complete solution for the LED retrofit bulbs, Amphenol LTW developed the SSL 2.3 EZ-B to replace the conventional screw base. The SSL 2.3 EZ-B equips with a nut for screw thread mating style. The driver/converter board can be inserted to SSL2.3 EZ-B through automation process. It simplifies the assembly process of E26/27 bulb and eliminate labor-intensive task of soldering.

   

Benefits:

What is SSL 2.3 EZ-B?

Nut & Screw Base
  LED Light Exmaple
  • Cost-effective
  •  
  • Quick Installation
  •  
  • UL94-V0 Flammability Rating

Specifications:

General Specification
Connector Size ø30.0 x 39.5mm (E26/27 Conn)
Current Rating 3A (E26/27)
Voltage Rating 500 VAC/VDC
Dielectric Withstand Voltage 2000 VAC
Durability 10 Cycles
Color Natural White
Operating Temperature -40 ~ +105°C
Material UL Recognized
Mechanical Conditions and Performance
Durability Per EIA-364-09, at rated 500±50 cycles/hour, minimum 10 cycles

For more information, please contact:

Global: Edward Liu (Business Development Manager) | Email: edward_liu@ltw-tech.com
North America: Anson Ting (LED Market Manager) | Email: anson.ting@industrial-amphenol.com
Europe: Denys Antonenko (Business Development Director EMEAR)| Email: denys@ltw-tech.com

About Amphenol LTW

Free TrialMembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 9F No. 657-12 Jungjeng Road, Shinjuang District, New Taipei City, Taiwan
Telephone: +886-2-2908-5626 | Fax: +886-2-2902-9787 | Website : http://www.amphenolltw.com

* Design and specifications are subject to change without notice.