Amphenol Socapex introduces its new miniature 10Gbs/Cat6A Ethernet connector, the μCom-10Gb+

September 12, 2014

Dedicated to C4ISR, battlefield communications, aeronautics and railway applications, the µCom-10Gb+ connector combines miniaturization and high-speed capacity with resistance to the harshest environments. This new copper-based miniature connector meets current and future market needs in terms of size reduction and data rate increase. It provides our customers with secure, reliable signal transmission, especially for tactical military communications.

This new connector meets the requirements for applications in harsh environments with:

  • High-speed data rate of 10 Gb+ and a Category 6A classification that goes beyond the IEEE 802.3an-2006, TIA568C.2 and ISO/IEC11801 standards to meet 10GBase-T requirements.
  • Small size thanks to its maximum exterior diameter of 15 mm (.59")
  • High levels of resistance to corrosion, impacts and vibrations and an IP68 protection level. The environmental tests are based on the MIL-DTL38999 series III military standard.

For more info, please download our brochure.

socapex_Newsletters-µComp