Amphenol LTW’s SSL 2.1 Inverted Thru Board for Perpendicular PCB Connection

August 29, 2014

With the up-and-coming PCB interconnect solution in LED lighting market, Amphenol LTW (ALTW) is pleased to introduce our SSL 2.1 Inverted Thru Board for your perpendicular PCBs mating. ALTW’s SSL 2.1 Inverted Thru Board is designed for direct power connection between driver/converter boards and LED modules. This one piece solution is ideal for retrofit lamps, luminaires and other lighting products where the easy installation is a concern.

Benefits:

Inverted Thru Board Example

  • Cost-effective
  •  
  • Quick Installation
  •  
  • UL94-V0 Flammability Rating
  •  
  • UL Approval

Specifications:

General Specification
Number of Positions 2P
Connector Size 13.25 x 14 x 10.85(H) mm
Current Rating 12A (Max)
Voltage Rating 600 VAC/VDC
Dielectric Withstand Voltage 2200 VAC
Durability 20 Cycles
Color Natural White
Operating Temperature -40 ~ +105°C
Certifications UL1977, CSA C22.2 No. 182.3, RoHS
Material Specification
Housing Thermoplastic, UL94V-0
Terminal Copper Alloy, Gold (selective) over Nickel Plated
Mechanical Conditions and Performance
Durability Per EIA-364-09, at rated 500±50 cycles/hour, minimum 20 cycles

For more information, please contact:

Global: Edward Liu (Business Development Manager) | Email: edward_liu@ltw-tech.com
North America: Anson Ting (LED Market Manager) | Email: anson.ting@industrial-amphenol.com
Europe: Denys Antonenko (Business Development Director EMEAR)| Email: denys@ltw-tech.com

About Amphenol LTW

Free TrialMembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.