Amphenol LTW Unveils SSL 1.3 “The Bridge” for Board-to-Board Connection

August 28, 2014

Amphenol LTW (ALTW) Smart Solution in Lighting (SSL) supports your LED lighting product development with the board-based technology. SSL 1.3, The Bridge, features the lowest profile jumper connector on the market. It is a space-saving solution to your PCB interconnection as well as the efficient choice for your various board-to-board applications with its solderless design.

Benefits:

  1. One Piece Design
  2.  
  3. Low Profile
  4.  
  5. Board Layout
  1. One piece design for PCB connection and power transmission
  2. Low profile
    20.0 X 5.1 X 4.5 mm
  3. Suitable for various LED pitch applications
  4. Seamless PCB connection without extra space needed
  • UL Approval
  •  
  • Space Saving
  •  
  • UL94-V0 Flammability Rating

Specifications:

General Specification
Number of Positions 1P
Connector Size 20.0 X 5.1 X 4.5 mm (H from board)
Screw Size M2.5 X 0.45
Current Rating 5A (Max)
Voltage Rating 500 VAC/VDC
Dielectric Withstand Voltage 2000 VAC
Durability 10 Cycles
Color Natural White
Operating Temperature -40 ~ +105°C
Certifications UL1977, CSA C22.2 No. 182.3, RoHS
Material Specification
Housing Thermoplastic, UL94-V0
Terminal Copper Alloy, Gold (Selective) over Nickel Plated

For more information, please contact:

Global: Edward Liu (Business Development Manager) | Email: edward_liu@ltw-tech.com
North America: Anson Ting (LED Market Manager) | Email: anson.ting@industrial-amphenol.com
Europe: Denys Antonenko (Business Development Director EMEAR)| Email: denys@ltw-tech.com

About Amphenol LTW

Free TrialMembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.