September 24, 2013
Amphenol LTW extends its M-Series Receptacle products with pre-determined wire lengths ideal for use in enclosures or for creating custom wiring congurations. Their modular design provides panel-mount capability, helps keep things neat and organized, and allows simple replacement in areas where cables are likely to be damaged or replaced frequently. Available in dierent pole congurations, these IEC compliant products are designed to withstand harsh-industrial and weather environments with superior quality that assures very reliable connections for control elements in automated equipment.
Wire Construction
No. of Poles & Contact Conguration (Connection side view)

1=Brown, 2=White, 3=Blue, 4=Black, 5=Green

1=White, 2=Brown 3=Green
4=Yellow, 5=Gray, 6=Pink
7=Blue, 8=Red
Wind Energy

LED

Industrial Automation

Proximity switches
Photoelectric barriers
Flow monitoring devices
Field bus components
Specications
Connector Type | Male and Female |
---|---|
Available Contacts | 3~5 & 8Pins (M12); 3~4Pins (M8) |
Locking Mechanism | Screw Type |
Coding | A, B and D-Coded |
Current Rating | M12: 3~5Pins (4A); 8Pin (2A) M8: 3~4Pins (3A) |
Temperature Range | -25ºC to 80ºC |
Degree of Protection | IP67/IP68 Unmated |
Termination/ Screw Mounting | Solder Pins with Wires / Front & Rear Mounting |
Wire Size AWG | 0.25mm² (24AWG) UL1007 for M8 0.34mm² (22AWG) UL1061 for 3~5Pins M12 0.25mm² (24AWG) UL1061 for 8Pins M12 |
Available Lengths | 150mm / 300mm / 500mm |
Mechanical Operation | >100 mating cycles |
Fixing Thread | M8 / PG9 / M16*1.5 |
Material | Nylon+GF (UL94-V0) for connector Zinc die-casting for metal housing Copper Alloy, Gold Plated for Contacts |
Approval | UL/CSA |
For further information, please contact :
Jo-anne De Guzman-Ong | Business Development Manager | Email: jo-anne_deguzman@ltw-tech.com
Sales & Marketing Department | Email: sales@ltw-tech.com | www.amphenolltw.com
About Amphenol LTW:
Amphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certication such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversied market segments.
Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com
* Design and specifications are subject to change without notice.