Amphenol LTW AC Trunk Cabling System

January 3, 2012

Amphenol LTW AC trunk cabling system improves power performance, ease of installation, reducing installation and cost of ownership. The system enables installer the customize ability to determine the numbers of T junctions needed for each project.

Amphenol LTW offers total waterproof solution for photovoltaic market and has capability and technology for OEM/ODM design from cable assembly, junction box, connector to module integration while meeting the latest UL, TUV and NEC safety standards and regulations.

  • 3 or 4 pin

  • Rated voltage: 350V

  • Current capacity up to 30A

  • IP 67 waterproof

  • IP 2X touch proof

Trunk Cabling System
  • Compact in size

  • UV resistant

  • UL type TC-ER cable

  • Safety locking feature unlock with tooling

 

 

Solution 1
Solution 1

 

Solution 2
Solution 2

Certification (In-Progress): UL 6703A and UL 9703

 

Accessories:

  • PW II Series Power Connector
    PW II Series (Power Connector)

  • End Cap
    End Cap

  • Unlocking Tool
    Unlocking Tool

  • Dust Covers
    Dust Covers

  • Waterproof Caps
    Waterproof Caps

 

For further information, please contact:
(US & Canada) Anson W. Ting
(ROW) Denys Antonenko
Amphenol LTW Technology Co., Ltd.