MARKETS
What's New
AMPHENOL FIBER OPTIC PRODUCTS DEVELOPS NEW SMA FIBERGRIP® CONNECTOR
Lisle, IL, October 29, 2008 - Amphenol, a long-standing innovator of fiber optic connector technology, announces the release of its new 905 SMA FiberGrip® Connector. The 905 SMA FiberGrip® Connector is a simple to use epoxyless interconnect solution for markets where fast termination and high-power delivery is required.
This two-piece connector is designed as a safe and cost effective alternative that offers a simple termination process. The front body of the connector contains a stainless steel ferrule designed with a custom hightolerance fiber through hole. The rear body contains the proprietary fiber retention system designed to carefully secure the optical fiber to the connector without damaging the fiber.
Amphenol's accelerated design and development cycle allows for rapid response to each individual client's custom requirements. Amphenol Fiber Optic Products is dedicated to supporting each customer by providing exceptional quality and long-term reliability of the SMA FiberGrip® Connector.
- 905 SMA FiberGrip® Features
- Quick and Safe Epoxyless Termination
- Designed for use with High-Power Medical Laser Delivery Systems
- Autoclave Compatible Sterilization
- Custom Micro-Drilled Optical Fiber Hole Sizes
- Custom Ferrule Tip Configurations and Materials
- Strain Relief Boots and Dust Caps Available with Medical Grade Material
- Compatible with RFID Integrated Technology
For further information please contact Amphenol at: Amphenol Fiber Optic Products, 1925A Ohio St., Lisle, IL 60532; by calling 800.944.6446; or via the internet at www.amphenol-fiberoptics.com.
Amphenol Corporation is one of the world's leading producers of electronic and fiber optic connectors, cable, and interconnect systems. Amphenol products are engineered and manufactured in the Americas, Europe, and Asia and sold by a worldwide sales and marketing organization.