Power and Signal

More Information

Amphenol's power series is designed to package high power availability in a small form factor with customized options. This new range has many unique features to meet or exceed existing competitive products in power density.

Combination D-Sub

  • Amphenol's hybrid D-Sub connectors are available with power, coax, high voltage and signal contacts assembled in the same connector body.
  • Amphenol's hybrid D-Sub connectors are available in filter and non-filter versions with power, coax, high voltage and signal contacts assembled in the same connector body.

Specifications

  • Available with board mount and cable mount. These connectors are supplied with screw-machined contacts which are fixed in the insulator. These connectors are compatible with the infra-red reflow soldering process. The series offers eighteen housing configurations in five shell sizes.

Features

  • The board-mount product offering includes straight and right angle terminations. The cable connectors are available in crimp and solder terminations.