More Information

The Amphenol series of USB receptacles and plugs is a complete system of interconnection technology designed in accordance with Universal Serial Bus Specifications Version 2.0. In addition to normal USB Type A and B, Amphenol supplies compact Mini-USB and Micro-USB connectors and cable assemblies.


  • The Amphenol series of USB receptacles and plugs use asynchronous and isochronous data transfer rates of up to 480 Mbps. Available with different mounting options, including through hole, SMT stack and vertical mount. Connector types include: Type A, Type B and Type AB.


  • Amphenol's harsh environment MUSB is designed to meet IP67, military shock and vibration standards. Utilizing die cast metal shells this family is available in Series A (single & stacked), Series B, series mini B and Series mini AB right angle and vertical PCB.. The USB with a Posilock (LUSB series) provides a locking latch to prevent accidental un-mating. The series accepts standard USB plugs.