News Archive

Amphenol LTW's RJ45 Cat6a Shielded Connector for High-speed Data Connections


May 24, 2017

Amphenol LTW (ALTW) once again offers state-of-the-art connector design. The RJ45 Cat6a shielded connector meets the Ethernet/IP RJ45 standards and is designed to satisfy Cat6a performance. This connector is not only available as a kit but is also IP67 rated and shielded to protect against EMI interruption, with a specific data transmission of up to 10Gbs/s.

This RJ45 Cat6a shielded connector complies with the highest industrial standard as well as the requirements for TIA/EIA-568-B.2 and ISO/IEC 11801.It also includes lock bayonet type to make your on-site assembly experience easier and faster. The RJ45 Cat6a shielded connector is the perfect solution for both indoor and outdoor applications.

Applications

  • Marine
    Marine

  • Industrial Automation
    Industrial Automation

  • Broadband Wireless Access
    Broadband Wireless Access

  • LED Lighting
    LED Lighting

  • Wall Washer
    Agricultural & Farming Electronic System

  • Automated Meter Reading
    Automated Meter Reading

  • Hybrid Electric Vehicle
    Hybrid Electric Vehicle

  • Test Equipment
    Test Equipment

Specifications :

General Characteristics
Number of Contacts 8P
Operating Temperature -40°C ~ +80°C
Locking Mechanism Lock Bayonet
Flammability UL94V-0
Waterproof Rating IP67, Mated
Cable OD Range Field Installable: 4.5 - 6.5 mm
Screw Torque Receptacle: 8~12 kgf-cm
Field Installable: 6~8 kgf-cm
Compliance Statement Permanent Link/Channel of TIA/EIA-568-B.2 Cat.6a
ISO/IEC 11801
Technical Characteristics - Electrical
Power over Ethernet (PoE) 2A, 60W
Contact Resistance 20 mΩ Max.
Insulation Resistance 500 MΩ Min.
Material Specification
Housing Thermoplastic
Contact Copper Alloy, Gold Plated
Panel / Metal Nut Zinc Alloy, Nickel Plated
Gasket Silicone
Panel Thickness 3.0mm Max.
Environmental Conditions and Performance
Salt Spray 48 hours

For more information, please contact:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

Free Trial Membership

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.