News Archive

Amphenol LTW’s Industrial Ethernet M12 to RJ45 Adaptor


June 5, 2012

For Ethernet networks that have to comply with protection class IP67/IP68, M12 plug connectors represent an attractive alternative to RJ45 - and are frequently more suitable. The M12 4Pin plug connector with D-coding has already been defined as an Industrial Ethernet standard according to IEC 61076–2–101. M12 connection technology is well established in sensor–actuator and fieldbus cabling and provides several advantages in industrial environments.

Amphenol LTW introduces M12 to RJ45 ODVA Compliant adaptors which provide a bulkhead style M12 connector on one and a shielded RJ45 jack on the other end to address specific Industrial Ethernet applications. This connector is “D-Coded” according to IEC 61076-2-101 and supports both 10Base - T and 100Base - Tx Ethernet connections in IP67/IP68 between devices on the machine and in the switching cabinet. Its unique and stylish designs are suited for device interconnection, can be mounted to panel boards, easy to install/uninstall and can be connected to non-waterproof conventional pre-terminated RJ45 plug.

LTWSR-000400-0MF-IS001
M12 4Pin D-Code Male to RJ45 Jack, Straight
LTWSR-000400-0MF-ES001
M12 4Pin D-Code Male to RJ45 Jack, Right Angle
LTWSR-000400-0FF-IS001
M12 4Pin D-Code Female to RJ45 Jack, Straight
LTWSR-000400-0FF-ES001
M12 4Pin D-Code Female to RJ45 Jack, Right Angle
Specifications
Connector Type Male and Female Available Contact 4Pin D-Code
Locking Mechanism Screw Type Fixing Thread M16*1.5
Degree of Protection IP68 (M12 Side) Nominal Current 1.5A
Temperature Range -25ºC to 90ºC Nominal Voltage 60V
Transmission Rate 10 / 100 Mbit / s Material Housing and Connector Insert : Nylon+GF (UL94-V0)
Screw Nut : Zinc Alloy, Nickel Plated
Shield : Copper Alloy, Nickel Plated
Contacts : Copper Alloy, Gold Plated
O-Ring : Viton
RJ45 Jack : PBT
Transmission Performance Class D up to 100MHz
Acc. IEC 11801 : 2002
Number of Ports 1 x M12 D-Coded (IP68)
1 x RJ45 (IP20)

Other Options:

M12 Panel Mount Connectors, M12 Field Installable, T and Y –Splitters, Caps and M12 cable assemblies (configurations include male to male, male to female, as well as M12 to RJ45 plugs).

*Be the first to receive samples by contacting our sales representative for further information. Products will be released from June 2012.

For further information, please contact :

Jo-anne De Guzman-Ong | BDM ( Factory Automation) | Email: jo-anne_deguzman@ltw-tech.com

About Amphenol LTW:

LTW Technology, established in 1993, is a professional designer and manufacturer of waterproof connectors. Since April of 2010, LTW Technology was acquired by Amphenol Group and officially changed its company name to “Amphenol LTW Technology Co., Ltd.”. Amphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com